LVD20-S03
SMC
bp1_process_valve
LVD High Purity Chemical Valve/Compact Type
Powered by
CAD모델 선택
{smc/bp1_process_valve/lvd/lvd_s_asmtab.prj},{NB=LVD20-S03(0)},{CLASSX=2},{A=30.000},{B=30.000},{C=54.500},{D=56.000},{E=11.000},{F=67.000},{G=28.500},{H=13.000},{J=4.000},{K=20.000},{L=44.000},{M=7.000},{N=23.500},{P=6.000},{Q=31.500},{R=17.500},{R1=4.000},{R2=2.500},{C1=-38.500},{C2=93.000},{C3=4.000},{N1=1.700},{Q1=11.000},{X1=0.000},{X2=0.000},{X3=0.000},{Y1=0.000},{Y2=0.000},{Y3=0.000},{Y4=0.000},{BY1=7.000},{BY2=9.400},{BY3=10.400},{BY4=3.500},{BYX1=6.200},{BYX2=3.000},{BYX3=1.700},{BYX4=9.000},{BYX5=1.700},{T=28.000},{U=9.600},{M1=16.500},{M2=7.500},{M3=15.500},{H1=14.000},{L1=4.250},{L2=6.250},{E1=15.000},{E2=17.500},{JJ=20.850},{CLASS=(2) Ø4},{VALVE=0},{SIZE=03},{BSIZE=},{PILOT=},{PPOSITION=},{MATERIAL=},{OPTION=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
LVD-S - Air Operated Type/Insert Bushing/Integral Fitting Type
Bill of material
LVD20-S03
Body class
(2) Ø4
(2) Ø4
Valve type
(0) N.C.
(1) N.O.
(2) Double acting
(0) N.C.
(1) N.O.
(2) Double acting
Applicable tubing size
(03) Metric: 3 x 2, inch: 1/8 x 0.086
(04) Metric: 4 x 3
(06) Metric: 6 x 4
(05) Inch: 3/16 x 1/8
(07) Inch: 1/4 x 5/32
(03) Metric: 3 x 2, inch: 1/8 x 0.086
(04) Metric: 4 x 3
(06) Metric: 6 x 4
(05) Inch: 3/16 x 1/8
(07) Inch: 1/4 x 5/32
Port B (OUT) different dia. size
(-) Ports A and B same size
(04) Metric: 4 x 3
(06) Metric: 6 x 4
(05) Inch: 3/16 x 1/8
(07) Inch: 1/4 x 5/32
(-) Ports A and B same size
(04) Metric: 4 x 3
(06) Metric: 6 x 4
(05) Inch: 3/16 x 1/8
(07) Inch: 1/4 x 5/32
Pilot port type
(-) Ø6 One-touch fitting
(2) M5x0.8
(-) Ø6 One-touch fitting
(2) M5x0.8
Pliot Port Position
(-) 1
(P2) 2
(P3) 3
(P4) 4
(-) 1
(P2) 2
(P3) 3
(P4) 4
Material
(-) Body: PFA, End plate:PPS, Diaphragm:PTFE
(N) Body: PFA, End plate:PPS, Diaphragm:PTFE(Ammonium hydroxide compatible)
(-) Body: PFA, End plate:PPS, Diaphragm:PTFE
(N) Body: PFA, End plate:PPS, Diaphragm:PTFE(Ammonium hydroxide compatible)
Option
(-) None
(1) With flow rate adjustment
(2) With bypass
(3) With flow rate adjustment & bypass
(-) None
(1) With flow rate adjustment
(2) With bypass
(3) With flow rate adjustment & bypass
Thread on/off
on
off
on
off
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성