??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVB
Bill of material
FP-50-00146
Order number
FP-50-00146
Product name
LVB
Number of light grids
1
Dimensions
200x120x58 mm
Weight
760 g
Degree of protection
IP20
Operating voltage
230 VDC
Switching output
2 safety relais (NO/NC)
Service interface
RS232
Compliance
ROHS / REACH / CE
Previews
3D
Dimension
2D
Download CAD models