??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Schaltbau
Description
LV80/120 - Battery receptacle, plug shell; Vehicle plug, plug shell
Bill of material
LV80/120-N-P25-2-2-L0-H0
Order No.
Description
Rated voltage
150 V
Battery voltage
24 - 96 V
Color coding / battery type
Main contacts rated current
120 max A
Main contacts cross-sectional area
25 / 16 / 10 mm²
Auxiliary-, and pilot contacts rated current
20 / 2,5 A/mm²
Auxiliary-, and pilot contacts
Degree of protection
23 IP
Housing material
PBT GF30
Contact material
Copper, surface silver
Fire behaviour (Flammability)
UL94V-0
Operating temperature range
"-30…+90" ° C
Mechanical durability / Couplings (Number of Operations)
5000
Standards
EN 1175-1 AH50DIN VDE 0623-589 UL EAC
Previews
3D
2D
Download CAD models