??
Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
Elesa
Description
LV.F-ESD-C - ELESA-Levelling feet for ground mounting
Bill of material
ELESA-Levelling feet for ground mounting LV.F-100-14-M16X168-ESD-C (0)
Code
Description
Rotation
°
D
100 mm
d
L
mm
L1
mm
l
mm
l1
33 mm
d1
70 mm
d2
12.5 mm
h
24 mm
h1
23 mm
s
mm
Ø
14 mm
DIM13
18000 N
Weight
g
Previews
3D
Размер
2D
Сваляне на CAD модели