??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
lubricator with level indicator - L 1'' 095 PE IL
Bill of material
0950300002
Code
Reference
Flow rate (P1=6,30 bar DP= 1 bar)
11800 Nl/min
Connection
G1” Pollici
Max Inlet pressure
7 bar
Max voltage
100 AC V
electric contact
0,75A 10W A
bowl capacity
440 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
1,194 Kg
Previews
3D
Dimension
2D
Download CAD models