??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Lubricator Kit - MinVee Miniature Linear Guide Lubricator
Bill of material
MV0TLA
Part number
MV0TLA
Size
0
Compatible With
Studded wheels
H Height
0.360 Inch
L Length
0.670 Inch
M Hole Spacing
0.472 Inch
V Mounting Surface to Track Vee
0.205-0.242 Inch
A Screw
M2 x 0.4 x 4mm Stainless
B Washers
M2 Stainless
C Felt Holder
300 Series stainless
D Felts
White wool
E Bottle of Lubricant
Synthetic oil
Weight
2 g
Include Hardware in Model
ASSCFGPRA
track_lubricators_size_0
Previews
3D
Dimension
2D
Download CAD models