??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
CONTRINEX
Description
LTX-3030-10X - Photoelectric sensor
Bill of material
LTK-3030-104
Part number
Part reference
Product range
Standard sensors
Operating principle
Diffuse
Range max.
1200 mm
Operating range
1200 mm
Light source
LED, infrared 880 nm
Housing size
30 x 30 mm
Housing material
PBTP (Crastin)
Enclosure rating
IP 67
Polarity
Output
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Sensitivity adjustment
12-turn potentiometer
Switching frequency max.
1000 Hz
Temperature range
-25...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
CAD modeli indir