LTK-1180L-104
CONTRINEX
Photoelectric sensor
Standard sensors
Powered by
CAD模型選擇
{contrinex/photoelectric_sensor/standard_sensors/ltx_1180l_10x.prj},{NB=LTK-1180L-104},{ORDERNO=620-200-574},{TYPE=LTK-1180L-104},{PR=Standard sensors},{OPR=Diffuse},{RM=60...600},{OR=60...600},{LS=Laser class 2, red 660 nm},{H=M18},{HM=Stainless steel V2A},{ER=IP 67},{P=PNP},{O=Light-on + Excess gain},{I=Standard output},{C=PVC, 2 m, 4 wire},{SV=10...36 VDC},{PO=PNP, Light-on + Excess gain},{SRT=0},{SA=3-turn potentiometer},{SFM=1000},{TR=-10...+50},{R=0},{RP=0},{LI=0},{SDT=0},{LGH=0},{CEPDF=Conformity_1180L.pdf},{OMPDF=No},{WG=132.2},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
CONTRINEX
Description
LTX-1180L-10X - Photoelectric sensor
Bill of material
LTK-1180L-104
Part number
620-200-574
620-200-574
Part reference
LTK-1180L-104
LTK-1180L-104
Product range
Standard sensors
Operating principle
Diffuse
Range max.
60...600
mm
Operating range
60...600
mm
Light source
Laser class 2, red 660 nm
Housing size
M18
mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
PNP
PNP
Output
Light-on + Excess gain
Light-on + Excess gain
Interface
Standard output
Connection
PVC, 2 m, 4 wire
PVC, 2 m, 4 wire
Supply voltage
10...36 VDC
V
Polarity + Output
PNP, Light-on + Excess gain
PNP, Light-on + Excess gain
Sensitivity adjustment
3-turn potentiometer
Switching frequency max.
1000
Hz
Temperature range
-10...+50
°C
Weight
132.2
132.2
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
下載CAD模型
生成CAD模型