??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LTX-1050-30X - Photoelectric sensor
Bill of material
LTS-1050-301
Part number
Part reference
Product range
Miniature sensors
Operating principle
Diffuse
Range max.
50 mm
Operating range
50 mm
Light source
LED, infrared 880 nm
Housing size
M5 mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
Output
Light-on
Interface
Standard output
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
No
Switching frequency max.
250 Hz
Temperature range
0...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models