??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LTX-1040-30X - Photoelectric sensor
Bill of material
LTS-1040-301
Part number
Part reference
Product range
Miniature sensors
Operating principle
Diffuse
Range max.
50 mm
Operating range
50 mm
Light source
LED, infrared 880 nm
Housing size
Ø 4 mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
Output
Light-on
Interface
Standard output
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
No
Switching frequency max.
250 Hz
Temperature range
0...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models