??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
LTV Air Piloted - Light Touch 4-Way Air Valves
Bill of material
LTV-60
Part No.
Actuator - Return
L Length
1.25 INCH
W Width
INCH
H Height
INCH
A
1.25 INCH
B
2.22 INCH
C
0.75 INCH
D
0.81 INCH
E
0.59 INCH
F
0.65 INCH
G
0.50 INCH
I
0.50 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели