??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-EI End Insert
Bill of material
HellermannTyton 166-32703
Identification
Short Description
Metallic fitting, end insert
Manufacturer type description
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
mm
Package quantity
1.000
Minimum Order Quantity
Nominal diameter
mm
Nominal diameter, imperial
Operating temperature
-100 °C to +300 °C
Internal diameter min.
mm
External diameter max.
mm
Deeplink
Deeplink(de)
Minimum bore size
mm
Length
mm
Length
mm
External diameter max.
mm
Previews
3D
Dimension
2D
Download CAD models