??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CONTRINEX
Description
LTR-M05MA-NS - Photoelectric sensor
Bill of material
LTR-M05MA-NSV-301
Part number
Part reference
Product range
Cylindrical subminiature
Operating principle
Diffuse
Range max.
0...12 mm
Operating range
0...10 mm
Light source
Red
Housing size
M5 mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
Output
Light-on
Interface
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensing range typ. Max.
0...12 mm
Sensitivity adjustment
No
Switching frequency max.
1000 Hz
Temperature range
-25...+65 °C
Weight
g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models