??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LTR-D04MA-WX - Photoelectric sensor
Bill of material
LTR-D04MA-WXK-403
Part number
Part reference
Product range
Cylindrical subminiature
Operating principle
Diffuse
Range max.
0...120 mm
Operating range
0...100 mm
Light source
Red
Housing size
Ø 4 mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
Output
Light-on + Teach input
Interface
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensing range typ. Max.
0...120 mm
Sensitivity adjustment
Switching frequency max.
1000 Hz
Temperature range
-25...+65 °C
Weight
g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models