??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LTR-C23PA-PS - Photoelectric sensor
Bill of material
LTR-C23PA-PSK-301-005
Part number
620-600-321
Part reference
LTR-C23PA-PSK-301-005
Product range
Transparent object sensors
Operating principle
Diffuse
Range max.
0...350 mm
Operating range
0...300 mm
Light source
LED, red 630 nm
Housing size
20 x 30 (C23) mm
Housing material
ABS
Enclosure rating
IP 67
Polarity
NPN
Output
Light-on
Interface
Standard output
Connection
PVC, 5 m, 3 wire
Supply voltage
15...30 VDC V
Polarity + Output
NPN, Light-on
Sensing range typ. Max.
0...350 mm
Sensitivity adjustment
25…350 mm, 3/4-turn pot.
Switching frequency max.
1500 Hz
Temperature range
-25...+65 °C
Weight
83.8 g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models