??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CONTRINEX
Description
LTR-C23PA-NM - Photoelectric sensor
Bill of material
LTR-C23PA-NMK-403
Part number
Part reference
Product range
Standard sensors
Operating principle
Range max.
mm
Operating range
mm
Light source
LED, red 630 nm
Housing size
20 x 30 (C23) mm
Housing material
ABS
Enclosure rating
IP 67
Polarity
PNP
Output
Interface
IO-Link
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensing range typ. Max.
mm
Sensitivity adjustment
Switching frequency max.
1500 Hz
Temperature range
-25...+65 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models