??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
LTM3-01
Bill of material
LTM3-01-L8Y-Z
Order Number
Switching Function
OFF-(ON)
Number of pole
1
Rated voltage
1VA Max.(DC48V Max. 50mA Max.)
Terminal Style
Connector
Contact specs
Color of LED
Color of button
Previews
3D
Dimension
2D
Download CAD models