??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CONTRINEX
Description
LTK-0507-30X - Photoelectric sensor
Bill of material
LTK-0507-301-501
Part number
Part reference
Product range
Cubic subminiature
Operating principle
Diffuse
Range max.
mm
Light source
LED, infrared 880 nm
Housing size
5 x 7 mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
Output
Light-on
Interface
Standard output
Connection
PVC, 2 m, 3 wire
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
No
Temperature range
0...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models