??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollon
Description
LTH..S - Steel telescopic rail with damped end stops, full extension (max load 3084 N, max closed length 1500 mm)
Bill of material
LTH30S-0300-RF
Long description
The LTH is a full extension telescopic rail that consists of a double T-shaped intermediate element and the two corresponding sliders. This rail is designed to handle heavy loads with minimal deflection and high system rigidity.
Rail
LTH..S
Dimension
mm
Catalogue
Catalogue mm
Length
mm
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
TYPE
A
50 mm
B
100 mm
Hole
mm
CDC
N
No. Holes
3
Weight
kg
Previews
3D
Dimension
2D
Download CAD models