??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Firma
Rollon
Beschreibung
LTH..S - Steel telescopic rail with damped end stops, full extension (max load 3084 N, max closed length 1500 mm)
Stückliste
LTH30S-0300-RF
Long description
The LTH is a full extension telescopic rail that consists of a double T-shaped intermediate element and the two corresponding sliders. This rail is designed to handle heavy loads with minimal deflection and high system rigidity.
Laufschiene
LTH..S
Größe
mm
Katalog
Katalog mm
Länge
mm
Hub
mm
Wert eingeben für H
Hub
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
TYPE
A
50 mm
B
100 mm
Bohrung
mm
CDC
N
Anz. Bohr.
3
Gewicht
kg
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen