??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TOYO
Description
LTF2-45 - Linear Motor Robot Series With Iron Core
Bill of material
LTF2-45-RHL2-N-203-LS10-R-N-N-LC100E-A001
Model
LTF2-45
Cable direction
Mounting type
Size of the cable carrier
No. of motor
Stroke
mm
Wert eingeben für STROKE
Stroke
mm
cm
inch
ft
POS
mm
Wert eingeben für POS
mm
cm
inch
ft
Encoder
Position of origin
Sensor
Cable length
Hall Cable
Controller type
W/Wo EtherCAT/DMCNET
Sensors dislocation for double movers
L
560 mm
A
100 mm
M
4
N
12
P
500 mm
KG
22.6 kg
Voransichten
3D
2D
CAD-Modelle herunterladen