??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
LTF2-15 - Linear Motor Robot Series With Iron Core
Bill of material
LTF2-15-RHL2-N-208-LS10-L-N-N-LC100E-A001
Model
LTF2-15
Cable direction
Mounting type
Size of the cable carrier
No. of motor
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Encoder
Position of origin
Sensor
Cable length
Hall Cable
Controller type
W/Wo EtherCAT/DMCNET
Sensors dislocation for double movers
L
494 mm
A
44 mm
M
4
N
12
P
444 mm
KG
10.5 kg
Previews
3D
2D
Download CAD models