??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
LTBRA-L, LTBRA-H, LTBRA-T5, LTBRA-T10 - Long Timing Belts Iron Rubber Both Sides Upholstered - No. of Teeth Configurable Type - T5 Type
Bill of material
LTBRA-H075-56
Part No.
Material of Body
Iron Rubber (Polyurethane)
Material of Core Wire
High Tension Steel Code
Material of Cloth
Nylon Cloth
Operating Temperature (deg Celsius)
0~80
Belt Type
Belt Nominal Width
No. of Teeth (Lower to Upper Limit)
Pitch
mm
2 Theta (deg)
40
H
mm
h
mm
i
mm
Lr
mm
Weight by Belt Unit (Width 10 mm)
g/m
Belt Width
mm
Allowable Tension
N
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
mm
Note
-
Previews
3D
Dimension
2D
Download CAD models