??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
LTBJ-L, LTBJ-H, LTBJ-S5M, LTBJ-S8M, LTBJ-T5, LTBJ-T10, LTBJ-AT5, LTBJ-AT10 - Long Timing Belts No. of Teeth Specified Type - Joint Machining
Bill of material
LTBJ-S8M150-88
Part No.
Material of Body
Polyurethane
Material of Core Wire
Operating Temperature (deg Celsius)
-20~70
Type of Belt
Belt Nominal Width
No. of Teeth Lower to Upper Limit
Belt Width
mm
Pitch
mm
2th (deg)
H
mm
h
mm
i
mm
L
mm
Ra
mm
Lr
mm
Max
10 m
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
mm
Note
-
Previews
3D
Dimension
2D
Download CAD models