??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt1740_7dzg
Bill of material
LT1740-7DZG
Part Number
LT1740-7DZG
Description
AC-DC Rugged Melcher™ Cassettes, Power 500W, Output 54.5VDC, 10A, Input 85-255VAC, Cell voltage selector switch, Baseplate, RoHS Compliant
Power
500 W
Output Voltage
54.5 VDC
Output Current
10 A
Voltage Input
85-255 VAC
Operating Temperature
-25 to 71 °C
Isolation
Isolated
Cooling Type
Convection
Mounting Type
Chassis Mount
Dimension
3U / 28HP cassette
Number of Outputs
1
Vout 1
54.5 VDC
Iout 1
10 A
Auxiliary functions and options
Undervoltage monitor, Cell voltage selector switch
RoHS
RoHS Compliant
Previews
3D
2D
Download CAD models