??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt1240_7z
Bill of material
LT1240-7Z
Part Number
LT1240-7Z
Description
AC-DC Rugged Melcher™ Cassettes, Power 400W, Output 27.25VDC, 14.5A, Input 70-140VAC, Cell voltage selector switch, RoHS Compliant
Power
400 W
Output Voltage
27.25 VDC
Output Current
14.5 A
Voltage Input
85-255 VAC
Operating Temperature
-25 to 71 °C
Isolation
Isolated
Cooling Type
Convection
Mounting Type
Chassis Mount
Dimension
3U / 28HP cassette
Number of Outputs
1
Vout 1
27.25 VDC
Iout 1
14.5 A
Auxiliary functions and options
Cell voltage selector switch
RoHS
RoHS Compliant
Previews
3D
2D
Сваляне на CAD модели