??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt120_50_12 - Signal Transformer
Bill of material
LT120-50-12
Part Number
LT120-50-12
Description
Step-down from 120V to 12V with our 50/60Hz transformer designed for international safety standards: UL/CSA/IEC. Ideal for facility mains voltage 480V 3phase 4-wire systems and offers SELV outputs for landscape, track, security, recessed and LED lighting.
Power
50 VA
Output Series
-
Output Parallel
-
Input
120V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.7 lbs (0.77 kg)
Length
3.1 in. (78.7 mm)
Width
2.6 in. (66.04 mm)
Height
2.18 in. (55.37 mm)
Previews
3D
2D
Download CAD models