??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LST10 - Standard Accuracy Single Axis Actuators Belt Drive LST10
Bill of material
LST10-500-A25
Part Number
LST10-500-A25
Type
LST10
Stroke
mm
Motor Adapter Plates
L
700 mm
A
500 mm
Number of Holes (N)
10
Sensor Set
Sensor Qty. (Configurable to turn ON or Note OFF when Light is blocked.)
Sensor Qty. (ON when near)
Sensor Qty. (ON when away)
Previews
3D
Dimension
2D
Download CAD models