??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LSPFT_H,LSPFY_H - Laser Safety Plate - Hole Type
Bill of material
LSPFT2H-50-50-F6-G4.5-N3
Part Number
LSPFT2H-50-50-F6-G4.5-N3
Type Selection
Hole Type
Type
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T
3.0 mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Screw Nominal Dia.
d
3.5 mm
d1
0.0 mm
h
0.0 mm
Hole Position from Left
XC 0.5mm Increment
mm
Hole Position from Bottom
YC 0.5mm Increment
mm
Same size chamfer at Four Corners
Previews
3D
2D
Download CAD models