??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LSPBA, LSPBRA, LSPBHBA, LSPBHRA, LSPBSUA, LSPBSCA, LSPBB, LSPBRB, LSPBHBB, LSPBHRB, LSPBSUB, LSPBSCB, LSPBC, LSPBRC, LSPBHBC, LSPBHRC, LSPBSUC, LSPBSCC - Adjusting Support Pins - Tip Shape Selectable Type - Inlay
Bill of material
LSPBA12-L20.00-P4.00-B2.0-E0.5-A15
Part No.
Tip Shape Selection
Material
Surface Treatment
Hardness
D
mm
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A Selection (degree)
R
0.0 mm
d
mm
M1 (Coarse)
l1
mm
W
mm
l2
mm
Previews
3D
Dimension
2D
Download CAD models