??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
LSPAA, LSPARA, LSPAHBA, LSPAHRA, LSPASUA, LSPASCA, LSPAB, LSPARB, LSPAHBB, LSPAHRB, LSPASUB, LSPASCB, LSPAC, LSPARC, LSPAHBC, LSPAHRC, LSPASUC, LSPASCC - Adjusting Support Pins - Tip Shape Selectable Type - Female Thread Type
Bill of material
LSPAA10-L20.00-P4.00-B2.0-E0.5-A15
Part No.
Tip Shape Selection
Material
Surface Treatment
Hardness
D
mm
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.1mm Increment (Shape A only)
mm
Enter value for E
E 0.1mm Increment (Shape A only)
mm
cm
inch
ft
A Selection (degree) (Shape A only)
deg
R (Shape C)
0.0 mm
M1 (Coarse)
W
mm
l2
mm
Previews
3D
Dimension
2D
Download CAD models