??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LSLK_C - Stop Lock Lever
Bill of material
LSLK-17-40-C-BK
Catalog Number
Diameter d
17 mm
Height H
22 mm
Length R
mm
Heigh s
5.5 mm
Height B
21.5 mm
Length G
11 mm
Color
Mass
g
Previews
3D
Dimension
2D
Download CAD models