??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
LSHM - LSHM Series - (0,50 mm) .0197" High Speed Hermaphroditic Strip
Bill of material
LSHM-105-02.5-L-DV-A-S-TR
Part Number
LSHM-105-02.5-L-DV-A-S-TR
Series
LSHM
Number of Positions
Lead Style
Plating
Tail Option
Shield
Pick and Place Pad
Packaging Options
A
3.950 mm
B
1.000 mm
Previews
3D
Dimension
2D
Download CAD models