??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LSGGRB - g6实心/高精度导向轴/一端锥形/一端台阶外螺纹型
Bill of material
LSGGRB-D12-H40-J5-S2-K0-P5
Bestellnummer
CODE
公差
g6
材质
GCr15
硬度
HRC55以上
表面处理
镀硬洛镀层硬度HV750~镀层厚度3μm~
热处理方式
高频淬火有效淬硬层深度
D
mm
g6公差
H
mm
Enter value for H
mm
cm
inch
ft
J
mm
Enter value for J
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
K
mm
P
mm
(L)MAX
mm
倒角C
mm
圆角R
0.5 mm
变更长度、精度
PDF
lsggrb.pdf
Previews
3D
Dimension
2D
Download CAD models