??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS670-DA-EN/F1 - Optical Data Couplers
Bill of material
LS670-DA-EN/F1
Product Picture
MANUID
LS670-DA-EN/F1
Short Description
Optical data coupler LS670-DA-EN/F1
EAN
4050143285556
Manufacturer Type Description
LS670-DA-EN/F1
max. switching distance
180000 mm
min. ambient temperature
-10 °C
Type of light
Laser diode, infrared light
Voltage type
DC
Wave length of the sensors
785 nm
Width of sensor
170 mm
Material of the optical surface
Plastic
Housing construction form
Block
max. ambient temperature
50.00 °C
Housing material
Plastic
Length of sensor
171 mm
Height of sensor
90 mm
suitable for safety functions
No
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.820
LENGTH
0.220
WIDTH
0.110
DEPTH
0.170
Customs tariff number
9013 8000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models