??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS610-DA-P/F1/146 - Optical Data Couplers
Bill of material
LS610-DA-P/F1/146
Product Picture
MANUID
LS610-DA-P/F1/146
Short Description
Optical data coupler LS610-DA-P/F1/146
EAN
4050143017461
Manufacturer Type Description
LS610-DA-P/F1/146
max. switching distance
140000 mm
min. ambient temperature
-30 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
170 mm
Material of the optical surface
Plastic
Housing construction form
Block
max. ambient temperature
50.00 °C
Housing material
Plastic
Length of sensor
171 mm
Height of sensor
90 mm
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.920
LENGTH
0.224
WIDTH
0.184
DEPTH
0.116
Customs tariff number
9013 8000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models