您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SBV010391R1211 + LS32P91B11 Limit Switch
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Limit Switches
LS3.P - 30 mm Standard Plastic case - IP65
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/limit_switches/ls3_p_30_standard_plastic_case_ip65/ls3_p91b11.prj},{NB=abb_1SBV010391R1211_LS32P91B11 Limit Switch},{TYPE=LS32P91B11},{CTN=85364900},{PN=1SBV010391R1211},{EXTTYPE=LS32P91B11},{INVDES=LS32P91B11 Limit Switch},{NAME=LS30P91_V3},{INAME=LS30P91_V3},{SHA256=Q6xSmwlM8isDYlfogq7FAReOnHhf0m2bo9TD+sIeCe8=},{DES=M16x1.5 cable entry},{LCP=Active},{DESCSHORT=LS32P91B11 Limit Switch},{DESCLONG=LS32P91B11 is a 30 mm wide, standard Limit Switch made of fiber-glass reinforced UL-V0 material, with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, multidirectional stainless steel spring actuator with rigid end and 1 N.O + 1 N.C snap action (Zb type) contacts},{INTNO=3471522003492},{MANUID=1SBV010391R1211},{MANUNAME=ABB},{EF007094=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS3..P91B11 - Multidirectional stainless steel spring
Bill of material
ABB - 1SBV010391R1211 + LS32P91B11 Limit Switch
Sellers P/N
1SBV010391R1211
1SBV010391R1211
Extended Product Type
LS32P91B11
LS32P91B11
Invoice Description
LS32P91B11 Limit Switch
LS32P91B11 Limit Switch
Type
LS32P91B11
LS32P91B11
Description
M16x1.5 cable entry
M16x1.5 cable entry
Short Description
LS32P91B11 Limit Switch
LS32P91B11 Limit Switch
Long Description
LS32P91B11 is a 30 mm wide, standard Limit Switch made of fiber-glass reinforced UL-V0 material, with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, multidirectional stainless steel spring actuator with rigid end and 1 N.O + 1 N.C snap action (Zb type) contacts
LS32P91B11 is a 30 mm wide, standard Limit Switch made of fiber-glass reinforced UL-V0 material, with 2 mounting holes at the top, 1 ISO M16x1.5 cable entry on the bottom, multidirectional stainless steel spring actuator with rigid end and 1 N.O + 1 N.C snap action (Zb type) contacts
International product number
3471522003492
3471522003492
Product number of the Manufacturer
1SBV010391R1211
1SBV010391R1211
Manufacturer Name
ABB
Width sensor
30
mm
Diameter sensor
0
mm
Height of sensor
188
188
mm
Length of sensor
30
mm
Rated operation current Ie at AC-15, 24 V
10
A
Rated operation current Ie at AC-15, 125 V
5.5
A
Rated operation current Ie at AC-15, 230 V
3.1
A
Rated operation current Ie at DC-13, 24 V
6
A
Rated operation current Ie at DC-13, 125 V
0.6
A
Rated operation current Ie at DC-13, 230 V
0.4
A
Switching function
Quick-break switch
Switching function latching
false
Output electronic
false
Forced opening
false
Number of safety auxiliary contacts
0
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Number of contacts as change-over contact
0
Type of interface
None
Type of interface for safety communication
None
Construction type housing
Cuboid
Material housing
Plastic
Coating housing
Other
Type of control element
Plunger
Alignment of the control element
Other
Type of electric connection
Cable entry metrical
Cable entry metrical
With status indication
false
Suitable for safety functions
false
Explosion safety category for gas
None
Explosion safety category for dust
None
EFI07515
-, -
Ambient temperature during operating
-25, 70
°C
Degree of protection (IP)
IP65
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型