피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
ABB - 1SBV015591R2601 + LS20M91B11-U01 Limit Switch
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Limit Switches
LS2.M - 30 mm Compact Prewired Metal case - IP67
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/limit_switches/ls2_m_30_cp_metal_case_ip67/ls2_m91b11.prj},{NB=abb_1SBV015591R2601_LS20M91B11-U01 Limit Switch},{TYPE=LS20M91B11-U01},{CTN=85364900},{PN=1SBV015591R2601},{EXTTYPE=LS20M91B11-U01},{INVDES=LS20M91B11-U01 Limit Switch},{NAME=EM1_G91_V2},{INAME=EM1_G91_V2},{SHA256=2LS/+qKVPCvgOe7IISd+509Om2WqWQGP9cr5y+KiI/I=},{DES=Cable on the side},{LCP=Active},{DESCSHORT=LS20M91B11-U01 Limit Switch},{DESCLONG=LS20M91B11-U01 is a 30 mm wide, compact Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, a prewired UL62 - PVC cable (1 m) on the side, multidirectional stainless steel spring actuator with rigid end and 1 N.O + 1 N.C snap action (Zb type) contacts},{INTNO=3471522637796},{MANUID=1SBV015591R2601},{MANUNAME=ABB}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS2..M91B11 - Multidirectional stainless steel spring
Bill of material
ABB - 1SBV015591R2601 + LS20M91B11-U01 Limit Switch
Sellers P/N
1SBV015591R2601
1SBV015591R2601
Extended Product Type
LS20M91B11-U01
LS20M91B11-U01
Invoice Description
LS20M91B11-U01 Limit Switch
LS20M91B11-U01 Limit Switch
Type
LS20M91B11-U01
LS20M91B11-U01
Description
Cable on the side
Cable on the side
Short Description
LS20M91B11-U01 Limit Switch
LS20M91B11-U01 Limit Switch
Long Description
LS20M91B11-U01 is a 30 mm wide, compact Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, a prewired UL62 - PVC cable (1 m) on the side, multidirectional stainless steel spring actuator with rigid end and 1 N.O + 1 N.C snap action (Zb type) contacts
LS20M91B11-U01 is a 30 mm wide, compact Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, a prewired UL62 - PVC cable (1 m) on the side, multidirectional stainless steel spring actuator with rigid end and 1 N.O + 1 N.C snap action (Zb type) contacts
International product number
3471522637796
3471522637796
Product number of the Manufacturer
1SBV015591R2601
1SBV015591R2601
Manufacturer Name
ABB
Width sensor
30
mm
Diameter sensor
0
mm
Height of sensor
182
mm
Length of sensor
16
mm
Rated operation current Ie at AC-15, 24 V
10
A
Rated operation current Ie at AC-15, 125 V
5.5
A
Rated operation current Ie at AC-15, 230 V
3
A
Rated operation current Ie at DC-13, 24 V
2.8
A
Rated operation current Ie at DC-13, 125 V
0.55
A
Rated operation current Ie at DC-13, 230 V
0.27
A
Switching function
Quick-break switch
Switching function latching
false
Output electronic
false
Forced opening
false
Number of safety auxiliary contacts
0
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Number of contacts as change-over contact
0
Type of interface
None
Type of interface for safety communication
None
Construction type housing
Cuboid
Material housing
Metal
Coating housing
Powder coating
Type of control element
Plunger
Alignment of the control element
Other
Type of electric connection
With cable preassembled
With status indication
false
Suitable for safety functions
false
Explosion safety category for gas
None
Explosion safety category for dust
None
EFI07515
-, -
Ambient temperature during operating
-25, 70
°C
Degree of protection (IP)
IP67
Degree of protection (NEMA)
6
Customs tariff number
85364900
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성