??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Thermokon
Description
LS02+ - Leakage Sensor
Bill of material
659253 LS02+
Naming
LS02+
Article Number
659253
Level of Detail
Picture
link to website
link to website
Measured values
Conductivity
Application/type
Water leak detector
Sensor
2x2 detector electrodes
Output switching contact
changeover contact, 1 A resisitve load, max. 24 V, floating
Operating range temperature
-35 - +90
Operating range humidity
max. 85% rH short term condensation
Power supply
15..24 V = (±10%) SELV, 24 V ~ (±10%) SELV
Power consumption
typ. 0,6 W (24 V =), 1,5 VA (24 V ~)
Material in touch with media
stainless steel V2A (1.4305)
Display
LED green – power supply OK, LED red – alarm, humidity detected
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white, transparent cover
Protection IP
IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Mounting
level compensation through adjustable contacts
Packaging
90 x 90 x 80
Delivery content
incl. mounting set (screws and accessories)
Previews
3D
2D
Download CAD models