??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WUXING
Description
LS-TYBY - Socket head bolts
Bill of material
LS-TYBY-M12X30-E10
model
A
6.100
C
D
19.440 mm
E
3.200 mm
F
7.000
S
3.000 mm
I
mm
M
mm
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models