??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
LS/LSX 1050 - Steel Carriers
Bill of material
LS1050.84-RS 2-105-Sb-630 FAI/MAI
Article number
LS1050.84-RS 2-105-Sb-630 FAI/MAI
Series
LS1050
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
100 mm
Installation variants
Inner height
58 mm
Outer link height
80 mm
Chain length
630 mm
Stay variant
Mounting frame stay inside heights
mm
RMA width
mm
RMA width
0 mm
RMA width
mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
mm
Driver connector
mm
Strain relief, fixed end
Strain relief, moving end
Connection height
330 mm
Pitch
105 mm
Stay width
84 mm
Material
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models