??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
CONTRINEX
Description
LRX-4X50-10X - Photoelectric sensor
Bill of material
LRS-4050-104
Part number
Part reference
Rotation
°
Product range
Standard sensors
Operating principle
Reflex
Range max.
4000 mm
Operating range
4000 mm
Light source
LED, red 680 nm
Housing size
40 x 50 mm
Housing material
PBTP
Enclosure rating
IP 67
Polarity
Output
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Sensitivity adjustment
3-turn potentiometer
Switching frequency max.
1500 Hz
Temperature range
-5...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models