??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HPC
Description
LRX 45 - R - Rail - Precision linear roller way IKO - Size 45 - Dynamic load from 78200 N to 101000 N
Bill of material
HPC - LRX45-1260
Part number
Length
mm
N° of holes
W
45 mm
H4
38 mm
D3
14 mm
D4
20 mm
H
17 mm
E
52.5 mm
F
105 mm
Rail mounting screw
M12 x 40 mm
Weight (per meter)
10.8 kg
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models