??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HPC
Description
LRX 35 - R - Rail - Precision linear roller way IKO - Size 35 - Dynamic load from 32500 N to 60900 N
Bill of material
HPC - LRX35-800
Part number
Length
mm
N° of holes
W
34 mm
H4
32 mm
D3
9 mm
D4
14 mm
H
12 mm
E
40 mm
F
80 mm
Rail mounting screw
M8 x 35 mm
Weight (per meter)
6.88 kg
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models