??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
LRX 25 - R - Rail - Precision linear roller way IKO - Size 25 - Dynamic load from 31200 N to 35400 N
Bill of material
HPC - LRX25-840
Part number
Length
mm
N° of holes
W
23 mm
H4
24.5 mm
D3
7 mm
D4
11 mm
H
9 mm
E
30 mm
F
60 mm
Rail mounting screw
M6 x 25 mm
Weight (per meter)
3.59 kg
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models