??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 8
HELP_VARIABLE
Company
HPC
Description
LRX 20 - R - Rail - Precision linear roller way IKO - Size 20 - Dynamic load from 19200 N to 24700 N
Bill of material
HPC - LRX20-840
Part number
Length
mm
NBT
mm
W
20 mm
H4
21 mm
D3
6 mm
D4
9.5 mm
H
8.5 mm
E
30 mm
F
60 mm
Rail mounting screw
M5 x 20 mm
Weight (per meter)
2.73 kg
Informations
Information
INFO
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen