??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HPC
Description
LRX 15 - R - Rail - Precision linear roller way IKO - Size 15 - Dynamic load from 9410 N to 12200 N
Bill of material
HPC - LRX15-360
Part number
Length
mm
N° of holes
W
15 mm
H4
16.5 mm
D3
4.5 mm
D4
8 mm
H
6 mm
E
30 mm
F
60 mm
Rail mounting screw
M4 x 16 mm
Weight (per meter)
1.6 kg
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models