??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
CONTRINEX
Description
LRX-1180W-30X - Photoelectric sensor
Bill of material
LRK-1180W-304
Part number
Part reference
Product range
Standard sensors
Operating principle
Reflex
Range max.
2000 mm
Operating range
2000 mm
Light source
LED, red 660 nm
Housing size
M18 mm
Housing material
Chrome-plated brass
Enclosure rating
IP 67
Polarity
Output
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Sensitivity adjustment
No
Switching frequency max.
1000 Hz
Temperature range
-25...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
CAD modeli indir