??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA6048-1215-900
Bill of material
LRSA6048-1215-900
Part Number
LRSA6048-1215-900
Description
AC-DC Subrack Systems, Power 1440W, Output 12/15VDC, Input 90-264VAC
Power
1440 W
Voltage Input
90-264 VAC
Output Voltage
12/15 VDC
Output Current
60/48 A
Operating Temperature
-40 to 71 °C
Dimensions LxWxH
435.8 x 263 x 132 mm
Mounting Type
Subrack System
Cooling Type
Convection
Isolation
Isolated
Number of Outputs
2
Vout 1
12 VDC
Vout 2
15 VDC
Iout 1
60 A
Iout 2
48 A
Previews
3D
2D
Baixar modelos em CAD