??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA3024-2430-900
Bill of material
LRSA3024-2430-900
Part Number
LRSA3024-2430-900
Description
AC-DC Subrack Systems, Power 1440W, Output 24/30VDC, Input 90-264VAC
Power
1440 W
Voltage Input
90-264 VAC
Output Voltage
24/30 VDC
Output Current
30/24 A
Operating Temperature
-40 to 71 °C
Dimensions LxWxH
435.8 x 263 x 132 mm
Mounting Type
Subrack System
Cooling Type
Convection
Isolation
Isolated
Number of Outputs
2
Vout 1
24 VDC
Vout 2
30 VDC
Iout 1
30 A
Iout 2
24 A
Previews
3D
2D
CAD modeli indir